DS28E84

RECOMMENDED FOR NEW DESIGNS

DeepCover Radiation Resistant, High-Capacity 1-Wire Secure Authenticator

Provides Affordable Elliptic-Curve Public-Key Authentication Security to Protect Your Medical Devices

Part Models
2
1ku List Price
Starting From $3.24

Part Details

  • High Radiation Resistance Allows User-Programmable Manufacturing or Calibration Data Before Medical Sterilization
    • Resistant Up to 50kGy (kiloGray) of Radiation
    • 10kb of One Time Programmable (OTP) for User Data, Keys, and Certificates
    • 15Kb of Secure FRAM for User Data and Certificates
  • ECC-P256 Compute Engine
    • FIPS 186 ECDSA P256 Signature and Verification
    • ECDH Key Exchange for Session Key Establishment
    • ECDSA Authenticated R/W of Configurable Memory
  • SHA-256 Compute Engine
    • FIPS 180 MAC for Secure Download/Boot
    • FIPS 198 HMAC for Bidirectional Authentication and Optional GPIO Control
  • SHA-256 OTP (One-Time Pad) Encrypted R/W of Configurable Memory Through ECDH Established Key
  • One GPIO Pin with Optional Authentication Control
    • Open-Drain, 4mA/0.4V
    • Optional SHA-256 or ECDSA Authenticated On/Off and State Read
    • Optional ECDSA Certificate to Set On/Off After Multiblock Hash for Secure Download
  • TRNG with NIST SP 800-90B Compliant Entropy Source with Function to Read Out
  • Optional Chip Generated Pr/Pu Key Pairs for ECC Operations or Secrets for SHA256 Functions
  • 17-Bit One-Time Settable, Nonvolatile Decrement-Only Counter with Authenticated Read
  • Unique and Unalterable Factory Programmed 64-Bit Identification Number (ROM ID)
    • Optional Input Data Component to Crypto and Key Operations
  • Advanced 1-Wire Protocol Minimizes Interface to Just Single Contact
  • Operating Range: 3.3V ±10%, 0°C to +50°C
  • ±8kV HBM ESD Protection of 1-Wire IO Pin
  • 6-Pin, 3mm x 3mm TDFN
DS28E84
DeepCover Radiation Resistant, High-Capacity 1-Wire Secure Authenticator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1

DeepCover® Security Lab

Open Tool

Evaluation Kits

eval board
DS28E84EVKIT

Evaluation Kit for the DS28E84 and DS2476

Features and Benefits

  • Demonstrates the Features of the DS28E84 DeepCover® Radiation Resistant 1-Wire Authenticator
  • Demonstrates the Features of the DS2476 DeepCover Secure Coprocessor
  • 1-Wire/I2C Communication Is Logged to Aid Firmware Designers Understanding of DS28E84 and DS2476
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
  • 3.3V ±3% 1-Wire Operating Voltage
  • Convenient On-Board Test Points, TDFN Socket
  • Evaluation Software Available by Request

Product Details

The DS28E84 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28E84. The EV system consists of five DS28E84/DS2476 devices in a 6-pin TDFN package, two DS9121AQ+ evaluation TDFN socket boards, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28E84 and DS2476.

Applications

  • Accessory and Peripheral Secure Authentication
  • Medical Consumables Secure Authentication
  • Medical Tools/Accessories Identification and Calibration
  • Secure Boot or Download of Firmware and/or System Parameters
  • Secure Storage of Cryptographic Keys for Host Controllers

DS9481P-300

USB-to-1-Wire/I2C Adapter

Features and Benefits

  • Driver Support for Windows 10, Windows 7Operating Systems
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Porton Windows, Linux, and Mac Operating Systems
  • Emulates the DS2480B Command Set
  • 3.3V Read/Write Operation to 1-Wire
  • Supports Standard and Overdrive 1-WireCommunication
  • Strong Pullup to 3.3V Provides the Additional CurrentRequired for 1-Wire EEPROM, EnvironmentalSensors, and Cryptographic Devices
  • 1-Wire Active Pullup Accommodates Long Lines
  • 3.3V I2C Operation with SDA and SCL Pullups
  • Supports I2C Speeds of 100kHz and 400kHz
  • 6-Pin Female Interface
  • Fully Compliant with USB Specification v2.0

Product Details

The DS9481P-300 is a USB-to-1-Wire®/I2C adapter for easy PC connectivity to 1-Wire and I2C devices. The adapter provides a 6-pin female connector with the signals to communicate with 1-Wire and I2C devices that support a 3.3V data I/O level. The DS9481P-300 driver runs on Windows®10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. The virtualized COM port provides a convenient communication interface.

DS28E84EVKIT
Evaluation Kit for the DS28E84 and DS2476
DS9481P-300
USB-to-1-Wire/I2C Adapter

Latest Discussions

No discussions on DS28E84 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed